Catalog No. : BAL2038
Description: CU HDUTY BATT STRTLUG 2/0GA 3/8 ORG
UPC: 786210892924
Heavy Duty Battery Connector, Copper Tin Plated Starter Lug, 2/0 Gauge Battery Cable, 3/8 Inch Stud Size, Die Color Code Orange
View More
View Less
For more info visit:
electrification.us.abb.com
- Alternate Package Qty: 2733185210
Descriptors
|
Category |
Battery terminal |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Wire Size |
2/0 AWG |
|
Stud Size |
3/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | 1097195_2015-02-20 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |