text.skipToContent text.skipToNavigation

Catalog No. : BAIR22-6

Description:  PNEU TOOL TO CRMP A-E, RA-RE TERMS

UPC: 786210962276

Pneumatic Power Tool for Crimping A, B, C, D, E Non-insulated and RA, RB, RC, RD, RE Insulated Terminals/Splices/Disconnects, Wire Range #22 - 6 AWG
View More View Less
For more info visit:  electrification.us.abb.com
  • Compact Pneumatic Bench Mount, Shure-Stake Mechanism, Color-coded Dies, Foot Pedal Operated
  • Crimping Terminals/Splices/Disconnects

Descriptors

Category

Wire lug crimping tool

Special Features

Compact Pneumatic Bench Mount, Shure-Stake Mechanism, Color-coded Dies, Foot Pedal Operated

Application

Crimping Terminals/Splices/Disconnects

Specifications

Crimping Force

1.8 tons

Classifications

Brand Name

Application Tooling

Dimensions

Overall Length

12 in , 305 mm

ETIM EC000168 Crimp tool cable lugs, cable end sleeves, screen connection

Suitable for

Various applications

AWG-range

22-6

With locking device (for mechanical tools)

Y

Construction/operation

Pneumatic

Inserts exchangeable

Y

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here