Catalog No. : BAC4SUBT
Description: CU TP BAT CONN 4GA UNIPOST GRY
UPC: 786210972824
Heavy Duty Battery Connector, Copper Tin-Plated Straight for Universal Post using 4 Gauge Battery Cable, Die Color Code Gray
View More
View Less
For more info visit:
electrification.us.abb.com
- Alternate Package Qty: BAC4SUBTC
Descriptors
|
Category |
Battery terminal |
|
Application |
Universal |
Specifications
|
Material |
Copper |
|
Gauge |
4 AWG |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002839 Accessories for battery/charger
|
Insulated |
N |