text.skipToContent text.skipToNavigation

Catalog No. : BAC4SPDT-C

Description:  CU BATT CONN STRT LUG 4GA GRY

UPC: 786210211213

Die Cast Copper, Battery Connectors, Straight Type, Lug, Cable Size 4 Gauge, Positive Polarity, Gray, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

4 AWG

Material

Copper

Color

Gray

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant