text.skipToContent text.skipToNavigation

Catalog No. : BAC4SNDT-C

Description:  CU BATT CONN STRT LUG BLK

UPC: 786210088402

Die Cast Copper, Battery Connectors, Straight Type, Lug, Bulk Packaging
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire connectors

Specifications

Material

Copper

Wire Type

Battery

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant