Catalog No. : BAC40SPBT
Description: CU TP BAT CONN 4/0GA POSPOST YEL
UPC: 786210972923
Heavy Duty Battery Connector, Copper Tin-Plated Straight for Positive Post using 4/0 Gauge Battery Cable, Die Color Code Yellow
View More
View Less
For more info visit:
electrification.us.abb.com
- Alternate Package Qty: BAC40SUBT-C
Descriptors
|
Category |
Battery terminal |
|
Application |
Positive |
Specifications
|
Material |
Copper |
|
Gauge |
4 AWG |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002839 Accessories for battery/charger
|
Insulated |
N |
Documents/Support Tools
|
Sales Drawing |