text.skipToContent text.skipToNavigation

Catalog No. : BAC30SUBT

Description:  CU TP BAT CONN 3/0GA UNIPOST PUR

UPC: 786210973135

Heavy Duty Battery Connector, Copper Tin-Plated Straight for Universal Post using 3/0 Gauge Battery Cable, Die Color Code Purple
View More View Less
For more info visit:  electrification.us.abb.com
  • Alternate Package Qty: BAC30SUBTC

Descriptors

Category

Battery terminal

Application

Universal

Specifications

Material

Copper

Gauge

3/0 AWG

Classifications

Brand Name

Color Keyed / Blackburn

ETIM EC002839 Accessories for battery/charger

Insulated

N

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here