text.skipToContent text.skipToNavigation

Catalog No. : BAC20SNBT

Description:  CU TP BAT CONN 2/0GA NEGPOST ORG

UPC: 786210972879

Heavy Duty Battery Connector, Copper Tin-Plated Straight for Negative Post using 2/0 Gauge Battery Cable, Die Color Code Orange
View More View Less
For more info visit:  electrification.us.abb.com
  • Alternate Package Qty: BAC20SNBTC

Descriptors

Category

Battery terminal

Application

Negative

Specifications

Material

Copper

Gauge

2/0 AWG

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002839 Accessories for battery/charger

Insulated

N

Documents/Support Tools

Sales Drawing

Click here