text.skipToContent text.skipToNavigation

Catalog No. : BAC20FPBT

Description:  CU TP BAT CONN 2/0GA FLAG POSPOST

UPC: 786210977331

Heavy Duty Battery Connector, Copper Tin-Plated Flag for Positive Post using 2/0 Gauge Battery Cable, Die Color Code Orange
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Battery terminal

Application

Positive

Specifications

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

2/0 AWG

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here