text.skipToContent text.skipToNavigation

Catalog No. : BAC10SPBT-C

Description:  CU TP BAT CONN 1/0GA POSPOST BLK B

UPC: 786210084084

Heavy Duty Battery Connector, Copper Tin-Plated Straight for Positive Post using 1/0 Gauge Battery Cable, Die Color Code Black, Bulk Packaging
View More View Less
For more info visit:  electrification.us.abb.com
  • Alternate Package Qty: BAC10SPBT

Descriptors

Category

Battery terminal

Application

Positive

Specifications

Material

Copper

Gauge

1/0 AWG

Classifications

Brand Name

Color Keyed / Blackburn

ETIM EC002839 Accessories for battery/charger

Insulated

N

Documents/Support Tools

Sales Drawing

Click here