text.skipToContent text.skipToNavigation

Catalog No. : BA3-INTCV

Description:  100A/600V OH-UG INS MTR SKT

UPC: 624871033518

Made or assembled in Canada.

Meter socket shallow 100 amperes 600 volts. 4 jaw. Combination overhead-underground. Insulated neutral.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Residential Single Meter Sockets

Special Features

Supplied with screw type ring

Application

For overhead/underground installation

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Insulation

Neutral

Classifications

Brand Name

Microlectric

Standard

CSA 27716

Dimensions

Size

9-1/4 Inches Height x 7-7/16 Inches Width x 3-11/16 Inches Depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 27716 463201 N/A 1502877_2018-12-06 N/A