Alternate Catalog No. : BA 250-3
Catalog No. : BA250-3
Description: AL DUALRATED MECH SPLICE No6-250
UPC: 783786709281
Tin Plated Aluminum Dual Rated Mechanical Splice - Conductor Range #6-250kcmil, CU7AL. CSA Listed. Length 1-13/16 inch, Width 13/16 inch, Height 1 inch. 4 Taps, 3 Sizes. (1) 5/8-18 UNF-2x x .66 inch Deep. (1) 5/16-18 UNC-2B Thru. (2) 10-32 UNF-2B Thru. Includes One Tin Plated Aluminum Set Scew 5/8-18 x 11/16 inch Long with 5/16 inch Hex Socket Head
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Conductor Range |
#6 -250 kcmil |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Blackburn |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |