text.skipToContent text.skipToNavigation

Catalog No. : BA-1164

Description:  BA-1164 AGLH

UPC: 783786709168

Aluminum Cap Lug - Bolted Cable Terminal - Cable to Flat - with 2-Hole Pad for Conductor Sizes 350 (37) - 500 (37) AAC, 336 (36/1) - 477 (26/7) ACSR, Includes (2) Stainless Steel 3/8-16 x 2 inch Bolts, (2) Stainless Steel Flat Washers, (2) Stainless Steel Belleville Washers, (2) Springs.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant