text.skipToContent text.skipToNavigation

Catalog No. : BA-1130

Description:  BANDING TAPE YELLOW NO LEGEND 2"

UPC: 786210761657

Color-Coded I.D. Tape, Yellow, No Legend, 2 inch width, 60 Yards per roll
View More View Less
For more info visit:  electrification.us.abb.com
  • Effectively warns or identifies equipment, traffic and housekeeping items.
  • Choose from a variety of different widths.
  • Save time and money over painting.
  • Many colors available.

Descriptors

Category

Color coding tape

Specifications

Material

Vinyl

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Length

180 ft , 54.86 m

Width

2 in , 50.8 mm

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001496 Warning tape

Imprint

None

Colour

Yellow

Width

50.8 mm

Width

2 inch

Length

54.86 m

Length

180 ft

Documents/Support Tools

Sales Drawing

Click here