Catalog No. : BA-1128
Description: BANDING TAPE RED NO LEGEND 2"
UPC: 786210761633
- Effectively warns or identifies equipment, traffic and housekeeping items.
- Choose from a variety of different widths.
- Save time and money over painting.
- Many colors available.
Descriptors
|
Category |
Color coding tape |
|
Special Features |
Effectively warns or identifies equipment, traffic and housekeeping items. |
Specifications
|
Material |
Vinyl |
|
Color |
Red |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Length |
180 ft , 54.86 m |
|
Width |
2 in , 50.8 mm |
|
Imprint |
None |
|
Colour |
Red |
|
Width |
50.8 mm |
|
Width |
2 inch |
|
Length |
54.86 m |
|
Length |
180 ft |
Documents/Support Tools
|
Sales Drawing |