Catalog No. : B999
Description: KINDORF TRAP-EZE MID CON GOLD GALV
UPC: 785991049176
Connector Center Mount, Steel, For use with 3/8 Inch and 1/2 Inch Threaded Rod
View More
View Less
For more info visit:
electrification.us.abb.com
- Connectors can be reused upon disassembly of a trapeze.
- Designed for either 3/8 Inch and 1/2 Inch threaded rod.
- Designed for use with the innovative Kindorf Trapnut Strut Fastener, which can take up to 43% less time than standard nuts and washers on retro-fit trapeze applications.
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Easily installs above or to the side of an existing assembly, eliminating the need to disassemble and reassemble the trapeze. |
Specifications
|
Material |
Steel |
|
Finish |
Galv-Krom/Standard |
Classifications
|
Brand Name |
Kindorf |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |
Documents/Support Tools
|
Instruction Sheet |