Catalog No. : B998
Description: KINDORF TRAP-EZE END CONN GOLD GALV
UPC: 785991049169
- Easily installs above or to the side of an existing assembly, eliminating the need to disassemble and reassemble the trapeze.
- Connectors can be reused upon disassembly of a trapeze.
- Designed for either 3/8 Inch and 1/2 Inch threaded rod.
- Designed for use with the innovative Kindorf Trapnut Strut Fastener, which can take up to 43% less time than standard nuts and washers on retro-fit trapeze applications.
- View window provides safety zone for strut length.
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Easily installs above or to the side of an existing assembly, eliminating the need to disassemble and reassemble the trapeze |
Specifications
|
Material |
Steel |
|
Finish |
Galv-Krom/Standard |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Length |
4.039 in |
|
Width |
1.791 in |
|
Depth |
1.729 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |
Documents/Support Tools
|
Instruction Sheet |