Alternate Catalog No. : B 969R
Catalog No. : B969R
Description: RH 90DEG ANG FTG W3IN HT1.406IN STL
UPC: 785991046076
Fitting, Right Hand 90 Degree Angle, Width 3 Inches, Base Width 1.531 Inches, Height 1.406 Inches, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mounting plates |
Specifications
|
Material |
Steel |
|
Finish |
Galv-Krom/Standard |
|
Mounting Holes O.C. |
1.7687 in |
|
Number Of Holes |
3 |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Mounting Hole Width |
0.563 in |
|
Width |
3 in |
|
Length |
1.781 in |
|
Height |
1.781 in |
Documents/Support Tools
|
Marketing Brochure |