Catalog No. : B967-G
Description: PVC CTD 5HOLE FLAT PLATE CONNECTOR
UPC: 704508029272
PVC Coated Five Hole Steel Flat Plate Connector, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Steel |
|
Color |
Gray |
|
Number Of Holes |
5 |
Classifications
|
Brand Name |
Ocal |