Alternate Catalog No. : B 967
Catalog No. : B967
Description: CONN PLT W/ 5HOLES LEN 7.5IN STL
UPC: 785991046014
Connector Plate with 5 Holes, Length 7-1/2 Inches, Width 1-1/2 Inches, GalKrom/Standard Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mounting plates |
Specifications
|
Material |
Steel |
|
Finish |
Galv-Krom/Standard |
|
Mounting Holes O.C. |
1.7687 in |
|
Number Of Holes |
5 |
|
Color |
Silver |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Mounting Hole Width |
0.563 in |
|
Width |
1-1/2 in |
|
Length |
7-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |