text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 965

Catalog No. : B965

Description:  CONN PLT W/ 5HOLES LEN 4.5IN STL

UPC: 785991045970

Connector Plate with 5 Holes, Length 4-1/2 Inches, Width 4-1/2 Inches, Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting plates

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Mounting Holes O.C.

1.7687 in

Number Of Holes

5

Classifications

Brand Name

Kindorf

Dimensions

Mounting Hole Width

0.563 in

Width

4-1/2 in

Length

4-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here