Alternate Catalog No. : B 964
Catalog No. : B964
Description: L-SHAPE 4-HOLE CONN PLT
UPC: 785991045956
Connector Plate with 4 Holes L Shape, Length 4-1/2 Inches, Width 3 Inches, Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mounting plates |
Specifications
|
Material |
Steel |
|
Finish |
Galv-Krom/Standard |
|
Mounting Holes O.C. |
1.7687 in |
|
Number Of Holes |
4 |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Mounting Hole Width |
0.563 in |
|
Width |
3 in |
|
Length |
4-1/2 in |