text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 962 EG

Catalog No. : B962EG

Description:  CONN PLT W/ 3-HOLES LEN 4IN EG STL

UPC: 785991066562

Connector Plate with 4 Holes, Length 4-1/2 Inches, Width 3 Inches, Electro-Galvanized Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting plates

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Mounting Holes O.C.

1.7687 in

Number Of Holes

4

Color

Silver

Classifications

Brand Name

Kindorf

Dimensions

Mounting Hole Width

0.563 in

Width

3 in

Length

4-1/2 in

Documents/Support Tools

Sales Drawing

Click here