text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 962

Catalog No. : B962

Description:  CONN PLT W/ 3-HOLES LEN 4IN STL

UPC: 785991045932

Connector Plate with 4 Holes, Length 4-1/2 Inches, Width 3 Inches, Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting plates

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Number Of Holes

4

Classifications

Brand Name

Kindorf

Dimensions

Width

3 in

Length

4-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here