Alternate Catalog No. : B 961 EG
Catalog No. : B961EG
Description: CONN PLT W/ 3-HOLES LEN 3IN EG STL
UPC: 785991066555
Connector Plate with 3 Holes, Length 3 Inches, Width 3 Inches, Electro-Galvanized Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mounting plates |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Mounting Holes O.C. |
1.7687 in |
|
Number Of Holes |
3 |
|
Color |
Silver |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Mounting Hole Width |
0.563 in |
|
Width |
3 in |
|
Length |
3 in |
Documents/Support Tools
|
Sales Drawing |