text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 961

Catalog No. : B961

Description:  CONN PLT W/ 3-HOLES LEN 3IN STL

UPC: 785991045918

Connector Plate with 3 Holes, Length 3 Inches, Width 3 Inches, Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting plates

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here