Alternate Catalog No. : B 960
Catalog No. : B960
Description: CONN PLT W/ 2-HOLES LEN 3IN STL
UPC: 785991045895
Connector Plate with 2 Holes, Length 3 Inches, Width 1-1/2 Inches, Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mounting plates |
Specifications
|
Material |
Steel |
|
Finish |
Galv-Krom/Standard |
|
Mounting Holes O.C. |
1.7687 in |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Mounting Hole Width |
0.563 in |
|
Width |
1-1/2 in |
|
Length |
3 in |