text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 957

Catalog No. : B957

Description:  WING SHAPE FITTINGS GALVKROM

UPC: 785991045833

Wing shape channel fitting with Galv-Krom finish.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Number Of Holes

4

Classifications

Brand Name

Kindorf

Dimensions

Height

1-1/2 in

Thickness

1/4 in

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here