text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 954

Catalog No. : B954

Description:  CONN WING W/ 6HOLES LEN 1.5IN STL

UPC: 785991045819

Connector Wing with 6 Holes, Length 1-1/2 Inches, Width 4-19/32 Inches, Channel Width 1-19/32 Inches, Channel Depth 1-17/32 Inches, Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Number Of Holes

6

Classifications

Brand Name

Kindorf

Dimensions

Length

1-1/2 in

Width

4-19/32 in

Depth

1-17/32 in

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here