text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 952

Catalog No. : B952

Description:  CONN WING W/ 10HOLES LEN 3.25IN STL

UPC: 785991045772

Connector Wing with 10 Holes, Length 3-1/4 Inches, Width 2-15/16 Inches, Channel Width 2-1/8 Inches, Channel Depth 1-17/32 Inches, Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Length

3-1/4 in

Width

2-15/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here