text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 951

Catalog No. : B951

Description:  CONN WING W/ 6HOLES LEN 4.5IN STL

UPC: 785991045727

Connector Wing with 6 Holes, Length 4-1/2 Inches, Width 1-7/16 Inches, Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Length

4-1/2 in

Width

1-7/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here