Alternate Catalog No. : B 948HD
Catalog No. : B948HD
Description: CHNL JOINER 1.5X.75IN LEN 6IN HDG
UPC: 785991038750
Channel Joiner for 1-1/2 Inch x 3/4 Inch, Length 6 Inches, Hot-Dip Galvanized Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Application |
For use with B 907 series channels |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Number Of Holes |
4 |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Length |
6 in |
|
Width |
1-9/16 in |
Documents/Support Tools
|
Sales Drawing |