text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 948

Catalog No. : B948

Description:  CHNL JOINER 1.5X.75IN LEN 6IN STL

UPC: 785991758597

Channel Joiner for 1-1/2 Inch x 3/4 Inch, Length 6 Inches, Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Application

For use with B 907 series channels.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Number Of Holes

4

Classifications

Brand Name

Kindorf

Dimensions

Length

6 in

Height

1-1/2 in

Width

3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here