Alternate Catalog No. : B 946
Catalog No. : B946
Description: Z-SPRT CONN LEN 3IN W 1IN STL
UPC: 785991758535
Connector Z Support, Length 3 Inches, Width 1 Inch, Depth 1 Inch, Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
Specifications
|
Material |
Steel |
|
Finish |
Galv-Krom/Standard |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Length |
3 in |
|
Width |
1 in |
|
Depth |
1 in |
|
Thickness |
1/4 in |
Documents/Support Tools
|
Sales Drawing |