text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 945

Catalog No. : B945

Description:  STEEL ROD CONNECTOR

UPC: 785991758504

Connector Rod, Length 3-5/8 Inches, Depth 1-1/2 Inches, Width 1-1/2 Inches, Steel with 9/16 Inch Hole on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Length

3-5/8 in

Width

1-1/2 in

Depth

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here