text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 943

Catalog No. : B943

Description:  CONN BRACE LEN3IN W1.75IN STL

UPC: 785991758436

Connector Brace, Length 3 Inches, Width 1-3/4 Inches, Height 2-5/16 Inches, Steel with 9/16 Inch Hole 1-9/16 Inch from Channel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Height

2-5/16 in

Width

1-3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here