text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 942

Catalog No. : B942

Description:  STEEL SWIVEL PLATE

UPC: 785991758405

Swivel Plate, Length 5-7/8 Inches, Width 1-1/2 Inches, Steel with 9/16 Inch Holes on 1-1/2 Inch Centers and 3/4 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting plates

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Mounting Holes O.C.

1.7687 in

Classifications

Brand Name

Kindorf

Dimensions

Mounting Hole Width

9/16 in

Width

1-1/2 in

Length

5-7/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here