text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 941 EG

Catalog No. : B941EG

Description:  CHNL JOINER 1.5X1.5IN LEN 6IN EG

UPC: 785991045437

Channel Joiner for 1-1/2 Inch x 1-1/2 Inch, Length 6 Inches, Electro-Galvanized Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Application

For use with B 905 series channels.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Kindorf

Dimensions

Length

6 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here