text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 940 3HD

Catalog No. : B9403HD

Description:  CRNR BRACE LEN 19.5IN W 1.5IN HDG

UPC: 785991039481

Corner Brace, Overall Length 19-1/2 Inches, Length from Mounting Hole to Wall 18-3/4 Inches, Diagonal Length 25-1/8 Inches, Width 1-1/2 Inches, Hot-Dip Galvanized Steel with 9/16 Inch Holes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Braces

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Color

Silver

Number Of Holes

2

Classifications

Brand Name

Kindorf

Dimensions

Length

19-1/2 in

Width

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here