text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 940 3 EG

Catalog No. : B9403EG

Description:  19-1/2 BRACKET SILVERGALV FINISH

UPC: 785991054767

Corner Brace, Overall Length 19-1/2 Inches, Length from Mounting Hole to Wall 18-3/4 Inches, Diagonal Length 25-1/8 Inches, Width 1-1/2 Inches, Electro-Galvanized Steel with 9/16 Inch Holes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Braces

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Kindorf

Documents/Support Tools

Sales Drawing

Click here