text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 939 EG

Catalog No. : B939EG

Description:  CLSD ANGL CONN 45DEG LEN3-1/8IN EG

UPC: 785991045420

Connector Closed Angle, Length 3-1/8 Inches with 2-1/4 Inch after 45 Degree Bend, Width 1-1/2 Inches, Electro-Galvanized Steel with 9/16 Inch Holes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Kindorf

Dimensions

Width

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here