text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 938 HD

Catalog No. : B938HD

Description:  OPEN ANGL CONN 45DEG LEN 3IN HDG

UPC: 785991044621

Connector Open Angle, Length 3 Inches with 1-1/2 Inch after 45 Degree Bend, Width 1-1/2 Inches, Hot-Dip Galvanized Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Kindorf

Dimensions

Width

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here