Catalog No. : B938-G
Description: PVC CTD 45DEG ANGLE STEEL CONN GRAY
UPC: 704508009472
PVC Coated Steel Open Angle Connector, 45 Degree, Bend, 3 Holes, 9/16 Inch Diameter, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Steel |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |