text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 937 HD

Catalog No. : B937HD

Description:  T-PLT CONN LEN 4.5IN W 4IN HDG STL

UPC: 785991002799

Connector T-Plate, Length 4-1/2 Inches, Width 4 Inches, Hot-Dip Galvanized Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting plates

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Number Of Holes

5

Classifications

Brand Name

Kindorf

Dimensions

Width

4 in

Length

4-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here