text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 937 EG

Catalog No. : B937EG

Description:  T-PLT CONN LEN 4.5IN W 4IN EG STL

UPC: 785991045406

Connector T-Plate, Length 4-1/2 Inches, Width 4 Inches, Electro-Galvanized Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting plates

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Mounting Holes O.C.

1.7687 in

Number Of Holes

5

Color

Silver

Classifications

Brand Name

Kindorf

Dimensions

Mounting Hole Width

9/16 in

Width

4 in

Length

4-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here