Alternate Catalog No. : B 937
Catalog No. : B937
Description: T-PLT CONN LEN 4.5IN W 4IN STL
UPC: 785991758139
Descriptors
|
Category |
Mounting plates |
|
Application |
For use with Kindorf channels. |
Specifications
|
Material |
Steel |
|
Finish |
Galv-Krom/Standard |
|
Mounting Holes O.C. |
1.7687 in |
|
Number Of Holes |
5 |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Mounting Hole Width |
9/16 in |
|
Width |
4 in |
|
Length |
4-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Suitable for |
U-profile |
|
Model |
T-connector |
|
With screw accessories |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |