Alternate Catalog No. : B 936
Catalog No. : B936
Description: ANGL PLT CONN LEN 4.5IN W 3IN STL
UPC: 785991758108
Connector Angle Plate, Length 4-1/2 Inches, Width 3 Inches, Steel with 9/16 Inch Holes on 1-1/2 Inch Centers
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mounting plates |
|
Application |
For use with Kindorf channels. |
Specifications
|
Material |
Steel |
|
Finish |
Galv-Krom/Standard |
|
Mounting Holes O.C. |
1.7687 in |
|
Number Of Holes |
4 |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Mounting Hole Width |
9/16 in |
|
Width |
3 in |
|
Length |
4-1/2 in |
Documents/Support Tools
|
Sales Drawing |