Catalog No. : B935-G
Description: PVC CTD 3HOLE STEEL FLAT PLATE CONN
UPC: 704508028206
PVC Coated Three Hole Steel Flat Plate Connector with 1-1/2 Inch Hole Spacing, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Steel |
|
Color |
Gray |
|
Number Of Holes |
3 |
Classifications
|
Brand Name |
Ocal |