text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 933

Catalog No. : B933

Description:  STEEL JOINT CONNECTOR

UPC: 785991758016

Connector Five-Hole Joint, Length 3 Inches, Width 3 Inch, Steel with 9/16 Inch Holes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Number Of Holes

5

Classifications

Brand Name

Kindorf

Dimensions

Length

3 in

Width

3 in

Thickness

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here