text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 932

Catalog No. : B932

Description:  STEEL ANGLE CONNECTOR

UPC: 785991757989

Connector Heavy Angle Support, Length 4-7/16 Inches, Width 4-1/2 Inch, Thickness 3/16 Inch, Steel with 9/16 Inch Holes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Number Of Holes

6

Classifications

Brand Name

Kindorf

Dimensions

Length

4-7/16 in

Width

4-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here